/content/sps/au/en/search-results.html

    Arc Flash PPE

    Protection Hoods and Accessories

    Protection Hoods and Accessories

    Overview
    ARC FLASH RATED BALACLAVASHoneywell Salisbury® Arc Flash Rated Balaclavas create 360° head and neck protection from arc flash dangers when used with an AS1000, AS1200 or AS2000 Series face shield. Each Arc Flash Hood is made from two layers of rib knit material and has an elastic face opening that maintains its shape and size.The AFHOOD10 has an ATPV rating of 10 cal/cm2. Color is white.
    The AFHOOD12 has an ATPV rating of 12 cal/cm2. Color is navy blue.
    The AFHOOD20 has an ATPV rating of 20 cal/cm2.Color is light yellow.
    Both the AFHOOD28FF and the AFHOOD28EO have an ATPV rating of 28 cal/cm2. The AFHOOD28 is black and has an opening around the eye area. The AFHOOD28EO is blue and has an opening around each individual eye.
    FIRE RESISTANT HAIRNET AND BEARDNETHoneywell Salisbury® Fire Resistant Hairnet and Beardnet give added protection in any industry that requires the worker to wear a hairnet or beardnet. The hairnet and beardnet have an ATPV rating of 2.4 cal/cm2 and are available in gray. These items are made with washable 1.7 oz/yd2 (58 g/m2) woven Nomex® fabric and meets current ASTM F1959 standards.ARC FLASH GLOVESHoneywell Salisbury® PRO-WEAR® Arc Flash Gloves are available in ATPV ratings of 11 to 100 cal/cm2. These gloves are sewn with Nomex® thread. All gloves are made with arc rated material.All Arc Flash Gloves are 14” long and designed in a clute cut style. One size fits most.The AFG11 and AFG20 gloves are navy blue. The AFG40 is gray and the AFG100 is khaki.CAUTION: Arc Flash Gloves do not provide electrical protection. Do not use when insulating rubber gloves are required.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list