/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    transportable area monitoring

    MeshGuard CO2 Wireless Gas Detector

    MeshGuard is a wireless single-gas monitoring instrument designed for easy, flexible deployment without communication cabling, helping extend gas detection coverage quickly across industrial sites.

    Overview

    MeshGuard CO2 IR is a rapidly deployable solution for Carbon Dioxide measurement in critical environments. Real-time readings are transmitted wirelessly to a RAE Systems controller for remote display of gas levels and audio and visual alarms using the same self-healing network as other MeshGuard toxic gas monitors.

    The MeshGuard CO2 IR offers two sensor ranges:

    • 0-100% Volume with 0.1% resolution
    • 0-5% Volume with 0.01% resolution

    Features and Benefits:

    • Fast and simple to operate with a self-forming wireless network and units come online automatically
    • Local display of gas concentrations
    • Rugged weather resistant housing
    • Multiple controller options for real-time wireless data collection and viewing from over 500 detectors
    • Self-healing network automatically routes data back to controller through best wireless path available
    • Continuous monitoring and real-time data analysis enable rapid decision making and action
    • Battery powered operation
    • Magnetic mounting option for quick and easy MeshGuard installation

    Application:

    • Environmental Cleanups/ Remediation
    • Fence Line Monitoring
    • Fracking
    • Plant Shutdown & Turn-Around
    • Worker Exposure
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • RAE
      • RAE

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Display Type
      • Customized LCD with Backlight
    • Features & Benefits
      • Battery Powered Operation For Up to 6 Months
      • Compact and Lightweight
      • Intrinsically Safe
      • Magnetic Mounting Option for Quick and Easy
      • Meshguard Installation
      • Multiple Controller Options for Real-Time Wireless Data Collection and Viewing
      • Self-Forming Wireless Network
      • Self-Healing Network Automatically Routes Data Back to Controller through Best Wireless Path Available
      • Solarpak Provides Continuous Run Time
      • Units Come Online Automatically
    • Wireless Technology
      • MESH

    Technical Specifications

    • Humidity Range
      • 5 to 95% RH (Non-Condensing)
      • 5%-95%
    • Calibration
      • Two-Point Field Calibration
    • Display Viewing Area
      • 72 mm x 108 mm
    • Wireless Frequency
      • IEEE 802.15.4 2.4 GHz
      • ISM License Free Band
    • Wireless Approvals
      • CE R and TTE
      • FCC Part 15
    • Visual Alert Style
      • 2 Super-Bright Red LEDs
    • Sensor Type
      • CO2
    • Sensor Range
      • 0 to 100% Vol
      • 0 to 5% Vol
    • Resolution
      • 0.01% Vol
      • 0.1% Vol
    • Radio Module
      • Supports RM2400 and RM2400A
    • Power Supply Rating
      • Disposable Lithium Battery, +3.6V (Optional Rechargeable External Battery for Extended Run Time)
    • Operating Time
      • Up to 3 Months on External PowerPak Battery
    • Operating Range
      • 985 ft (300m) Line of Sight
    • Keypad Type
      • Three Operation and Programming Keys
    • Gas Type
      • CO2

    Operating Characteristics

    • Minimum Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
      • -4°F
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 122°F
      • 50 degree Celsius

    Battery & Charging

    • Battery Run Time
      • 21 days to 6 months

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Applications & Compatibility

    • Application
      • Industrial Safety
      • Oil and Gas Drilling Operations
      • Plant Shutdown and Turn-Around
      • Shipyards and Maritime
      • Tank Farms

    Others

    • Weight
      • 0.6 keg
      • 1.3 US Pound
    • Industry
      • Energy

    Overview

    • Brand
      • RAE
      • RAE

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Display Type
      • Customized LCD with Backlight
    • Features & Benefits
      • Battery Powered Operation For Up to 6 Months
      • Compact and Lightweight
      • Intrinsically Safe
      • Magnetic Mounting Option for Quick and Easy
      • Meshguard Installation
      • Multiple Controller Options for Real-Time Wireless Data Collection and Viewing
      • Self-Forming Wireless Network
      • Self-Healing Network Automatically Routes Data Back to Controller through Best Wireless Path Available
      • Solarpak Provides Continuous Run Time
      • Units Come Online Automatically
    • Wireless Technology
      • MESH

    Technical Specifications

    • Humidity Range
      • 5 to 95% RH (Non-Condensing)
      • 5%-95%
    • Calibration
      • Two-Point Field Calibration
    • Display Viewing Area
      • 72 mm x 108 mm
    • Wireless Frequency
      • IEEE 802.15.4 2.4 GHz
      • ISM License Free Band
    • Wireless Approvals
      • CE R and TTE
      • FCC Part 15
    • Visual Alert Style
      • 2 Super-Bright Red LEDs
    • Sensor Type
      • CO2
    • Sensor Range
      • 0 to 100% Vol
      • 0 to 5% Vol
    • Resolution
      • 0.01% Vol
      • 0.1% Vol
    • Radio Module
      • Supports RM2400 and RM2400A
    • Power Supply Rating
      • Disposable Lithium Battery, +3.6V (Optional Rechargeable External Battery for Extended Run Time)
    • Operating Time
      • Up to 3 Months on External PowerPak Battery
    • Operating Range
      • 985 ft (300m) Line of Sight
    • Keypad Type
      • Three Operation and Programming Keys
    • Gas Type
      • CO2

    Operating Characteristics

    • Minimum Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
      • -4°F
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 122°F
      • 50 degree Celsius

    Battery & Charging

    • Battery Run Time
      • 21 days to 6 months

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Applications & Compatibility

    • Application
      • Industrial Safety
      • Oil and Gas Drilling Operations
      • Plant Shutdown and Turn-Around
      • Shipyards and Maritime
      • Tank Farms

    Others

    • Weight
      • 0.6 keg
      • 1.3 US Pound
    • Industry
      • Energy
    • Brand : RAE|RAE
    • Weight : 0.6 keg|1.3 US Pound
    • Sub-Category : Transportable
    • Humidity Range : 5 to 95% RH (Non-Condensing)|5%-95%
    • Minimum Temperature : -40 degree Celsius|-40 degree Fahrenheit|-4°F
    • Maximum Temperature : 122 degree Fahrenheit|122°F|50 degree Celsius
    • Alarm Type : Audible, Visual, Vibrating
    • Battery Run Time : 21 days to 6 months
    • Calibration : Two-Point Field Calibration
    • Standards : US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Display Viewing Area : 72 mm x 108 mm
    • Display Type : Customized LCD with Backlight
    • Features & Benefits : Battery Powered Operation For Up to 6 Months|Compact and Lightweight|Intrinsically Safe|Magnetic Mounting Option for Quick and Easy|Meshguard Installation|Multiple Controller Options for Real-Time Wireless Data Collection and Viewing|Self-Forming Wireless Network|Self-Healing Network Automatically Routes Data Back to Controller through Best Wireless Path Available|Solarpak Provides Continuous Run Time|Units Come Online Automatically
    • Wireless Technology : MESH
    • Wireless Frequency : IEEE 802.15.4 2.4 GHz|ISM License Free Band
    • Wireless Approvals : CE R and TTE|FCC Part 15
    • Visual Alert Style : 2 Super-Bright Red LEDs
    • Sensor Type : CO2
    • Sensor Range : 0 to 100% Vol|0 to 5% Vol
    • Resolution : 0.01% Vol|0.1% Vol
    • Radio Module : Supports RM2400 and RM2400A
    • Power Supply Rating : Disposable Lithium Battery, +3.6V (Optional Rechargeable External Battery for Extended Run Time)
    • Operating Time : Up to 3 Months on External PowerPak Battery
    • Operating Range : 985 ft (300m) Line of Sight
    • Keypad Type : Three Operation and Programming Keys
    • Ingress Protection : IP65
    • Industry : Energy
    • Gas Type : CO2
    • Application : Industrial Safety|Oil and Gas Drilling Operations|Plant Shutdown and Turn-Around|Shipyards and Maritime|Tank Farms
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MeshGuard Data Sheet
    application/pdf 1009.99 KB
    7/15/2021
    1009.99 KB
    MeshGuard Data Sheet
    application/pdf 626.74 KB
    7/15/2021
    626.74 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Technical Note 189 MeshGuard Hazardous-Area Certifications
    application/pdf 967.27 KB
    7/15/2021
    967.27 KB
    RM2400 Certificate of Component Conformity
    application/pdf 152.57 KB
    1/5/2022
    152.57 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Wireless Mesh Gas Detection For Oil And Gas Exploration
    application/pdf 727.86 KB
    7/15/2021
    727.86 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    MeshGuard LEL IR And MeshGuard CO2 IR Manual
    application/pdf 3.62 MB
    7/30/2021
    3.62 MB
    Name
    Description
    File Size
    Date
    Size
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    MeshGuard Data Sheet
    application/pdf 1009.99 KB
    7/15/2021
    1009.99 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Wireless Mesh Gas Detection For Oil And Gas Exploration
    application/pdf 727.86 KB
    7/15/2021
    727.86 KB
    MeshGuard LEL IR And MeshGuard CO2 IR Manual
    application/pdf 3.62 MB
    7/30/2021
    3.62 MB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    MeshGuard Data Sheet
    application/pdf 626.74 KB
    7/15/2021
    626.74 KB
    Technical Note 189 MeshGuard Hazardous-Area Certifications
    application/pdf 967.27 KB
    7/15/2021
    967.27 KB
    RM2400 Certificate of Component Conformity
    application/pdf 152.57 KB
    1/5/2022
    152.57 KB
    Name
    Description
    File Size
    Date
    Size
    MeshGuard Data Sheet
    1009.99 KB
    7/15/2021
    MeshGuard Data Sheet
    626.74 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    884.37 KB
    7/15/2021
    Technical Note 189 MeshGuard Hazardous-Area Certifications
    967.27 KB
    7/15/2021
    RM2400 Certificate of Component Conformity
    152.57 KB
    1/5/2022
    Wireless Mesh Gas Detection For Oil And Gas Exploration
    727.86 KB
    7/15/2021
    MeshGuard LEL IR And MeshGuard CO2 IR Manual
    3.62 MB
    7/30/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1324-0034
    IR-148 PUMP ASSEMBLY
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-product-meshguard-co2-ir-wireless-carbon-monoxide-detector
    1324-0034
    IR-148 PUMP ASSEMBLY
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-product-meshguard-co2-ir-wireless-carbon-monoxide-detector
    D01-S00Q-111
    MeshGuard Stainless Steel Detector wo Battery, Carbon Dioxide CO₂ IR*Range: 0 to 100% vol., 0.1% ResolutionDisposable batteries needs to be ordered separately. **Note below.Minimum 1 disposable battery is recommended to be ordered seperately.
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-product-meshguard-co2-ir-wireless-carbon-monoxide-detector
    D01-S00Q-111
    MeshGuard Stainless Steel Detector wo Battery, Carbon Dioxide CO₂ IR*Range: 0 to 100% vol., 0.1% ResolutionDisposable batteries needs to be ordered separately. **Note below.Minimum 1 disposable battery is recommended to be ordered seperately.
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-product-meshguard-co2-ir-wireless-carbon-monoxide-detector