/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    portable detector parts and accessories

    MeshGuard Sensors

    MeshGuard Sensors

    Overview
    Spare and replacement sensors for the Meshguard rapidly deployable gas detection solution
    Specifications

    Overview

    • Brand
      • RAE

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Display Type
      • Customized LCD with Backlight
    • Features & Benefits
      • Bright Red Flashing Alarm
      • Field-Replaceable Battery
      • Highly-Resistant to RFI Interference
      • IEEE 802.15.4 Mesh Network Functionality with 64-Bit Encryption
      • Large Area Coverage with Multi-Hop Mesh Network
      • Large and Easy-to-Read Continuous Display
      • Loud Audio Alarm 90dB @30Cm (12″)
      • Operating Distance: Up to 300m (985 ft) Line of Sight
      • Robust Wireless Mesh Network with Auto Network Forming and Configuration
      • Stainless Steel housing
      • Up to 6 Months Continuous Operation
      • User-Adjustable High and Low Alarms
      • User-Adjustable STEL and TWA Alarms (In Portable Mode)
      • Very Low-Cost Installation - No Hardwiring Involved
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Weight range
      • 1.3 lbs
    • Size
      • L: 10.5 in W: 3.7 in H: 2.1 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Calibration
      • Two-Point Field Calibration
    • Mounting
      • Bracket
      • Magnetic
    • Power Supply Rating
      • D-Size EVE or Xeno Lithium Primary Battery +3.6V, 19 Ah
    • Visual Alert Style
      • 2 Super-Bright Red LEDs
    • Operating Range
      • Up to 300m Line of Sight

    Operating Characteristics

    • Minimum Temperature
      • -40 degree Celsius
      • -40°C
    • Maximum Temperature
      • +50°C
      • 50 degree Celsius

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Others

    • Weight
      • 1.2 keg
    • Industry
      • Energy
      • Healthcare

    Overview

    • Brand
      • RAE

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Display Type
      • Customized LCD with Backlight
    • Features & Benefits
      • Bright Red Flashing Alarm
      • Field-Replaceable Battery
      • Highly-Resistant to RFI Interference
      • IEEE 802.15.4 Mesh Network Functionality with 64-Bit Encryption
      • Large Area Coverage with Multi-Hop Mesh Network
      • Large and Easy-to-Read Continuous Display
      • Loud Audio Alarm 90dB @30Cm (12″)
      • Operating Distance: Up to 300m (985 ft) Line of Sight
      • Robust Wireless Mesh Network with Auto Network Forming and Configuration
      • Stainless Steel housing
      • Up to 6 Months Continuous Operation
      • User-Adjustable High and Low Alarms
      • User-Adjustable STEL and TWA Alarms (In Portable Mode)
      • Very Low-Cost Installation - No Hardwiring Involved
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Weight range
      • 1.3 lbs
    • Size
      • L: 10.5 in W: 3.7 in H: 2.1 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Calibration
      • Two-Point Field Calibration
    • Mounting
      • Bracket
      • Magnetic
    • Power Supply Rating
      • D-Size EVE or Xeno Lithium Primary Battery +3.6V, 19 Ah
    • Visual Alert Style
      • 2 Super-Bright Red LEDs
    • Operating Range
      • Up to 300m Line of Sight

    Operating Characteristics

    • Minimum Temperature
      • -40 degree Celsius
      • -40°C
    • Maximum Temperature
      • +50°C
      • 50 degree Celsius

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Others

    • Weight
      • 1.2 keg
    • Industry
      • Energy
      • Healthcare
    • Weight : 1.2 keg
    • Brand : RAE
    • Sub-Category : Transportable
    • Weight range : 1.3 lbs
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Minimum Temperature : -40 degree Celsius|-40°C
    • Maximum Temperature : +50°C|50 degree Celsius
    • Alarm Type : Audible, Visual, Vibrating
    • Calibration : Two-Point Field Calibration
    • Standards : US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Display Type : Customized LCD with Backlight
    • Features & Benefits : Bright Red Flashing Alarm|Field-Replaceable Battery|Highly-Resistant to RFI Interference|IEEE 802.15.4 Mesh Network Functionality with 64-Bit Encryption|Large Area Coverage with Multi-Hop Mesh Network|Large and Easy-to-Read Continuous Display|Loud Audio Alarm 90dB @30Cm (12″)|Operating Distance: Up to 300m (985 ft) Line of Sight|Robust Wireless Mesh Network with Auto Network Forming and Configuration|Stainless Steel housing|Up to 6 Months Continuous Operation|User-Adjustable High and Low Alarms|User-Adjustable STEL and TWA Alarms (In Portable Mode)|Very Low-Cost Installation - No Hardwiring Involved
    • Wireless Technology : MESH
    • Mounting : Bracket|Magnetic
    • Size : L: 10.5 in W: 3.7 in H: 2.1 in
    • Power Supply Rating : D-Size EVE or Xeno Lithium Primary Battery +3.6V, 19 Ah
    • Visual Alert Style : 2 Super-Bright Red LEDs
    • Ingress Protection : IP65
    • Operating Range : Up to 300m Line of Sight
    • Industry : Energy|Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    014-0212-000
    Sensor, LEL for MeshGuard, 0 to 100% LEL
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    014-0212-000
    Sensor, LEL for MeshGuard, 0 to 100% LEL
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0100-000
    CO Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0100-000
    CO Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-003
    H₂S Sensor for MeshGuard, 0 to 100 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-003
    H₂S Sensor for MeshGuard, 0 to 100 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-100
    H₂S Sensor for MeshGuard, 0 to 1000 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-100
    H₂S Sensor for MeshGuard, 0 to 1000 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-100
    ETO-A Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-100
    ETO-A Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-200
    ETO-B Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-200
    ETO-B Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-300
    ETO-C Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-300
    ETO-C Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0200-000
    SENSOR,CO,3R,0-500PPM,ENTRYRAE
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0200-000
    SENSOR,CO,3R,0-500PPM,ENTRYRAE
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0600-000
    CO SENSOR,MINI EC,0-500PPM
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0600-000
    CO SENSOR,MINI EC,0-500PPM
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    045-1113-000
    Sensor, SO2 for MeshGuard, 0 to 20 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    045-1113-000
    Sensor, SO2 for MeshGuard, 0 to 20 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered