/content/sps/au/en/search-results.html

    portable detector parts and accessories

    Calibration and Maintenance Accessories (AutoRAE 2 System)

    Automatic bump test and calibration system

    Overview
    Simplify bump testing and calibration of your RAE Systems gas monitors with the AutoRAE 2. Versatile and modular, it can be deployed as a single, stand-alone unit to calibrate one instrument at a time, or networked to support up to 10 units at once and calibrate for up to five distinct gases. One-touch bump testing and single-button operation for calibration make it easy to use. Upgradeable firmware protects your investment and ensures that it’s always up-to-date, while the standard SD card for storage ensures your data is always at your fingertips.Features and Benefits:• Easy, one-touch bump testing, calibration, charging, and records management• Supports a wide variety of gases, including exotics• Optimized for field use--does not require a computer to operate• Can be used on a bench top or mounted on the wall• Deployable as a standalone cradle or a controller-based system with up to 10 cradles• Networking capability• Data storage on a standard SD card• Instrument supported:ToxiRAE Pro, ToxiRAE Pro LEL, ToxiRAE Pro PID, ToxiRAE Pro CO2: QRAE 3: MicroRAE, MulitRAE Lite (pumped version only), MulitRAE, MultiRAE Pro, MultiRAE Benzene, MiniRAE Lite, MiniRAE 3000, UltraRAE 3000 and ppbRAE3000Application:• CBRNE• Clandestine Labs• Confined Space Entry• Decontamination• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Indoor Air Quality• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Venue Protection• Worker Exposure
    Specifications

    Overview

    • Brand
      • RAE
    • Warranty
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Three-month capacity
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Humidity Range
      • 0%-95%
    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65

    Overview

    • Brand
      • RAE
    • Warranty
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Three-month capacity
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Humidity Range
      • 0%-95%
    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65
    • Brand : RAE
    • Maximum Temperature : 55 degree Celsius
    • Weight : 220 gram
    • Sub-Category : Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Humidity Range : 0%-95%
    • Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Alarm Type : Audible, Visual, Vibrating
    • Battery Run Time : 30
    • Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Datalogging : Three-month capacity
    • Features & Benefits : Wireless elevates safety to the next level
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Warranty : Four years on O2 sensor
    • Wireless Technology : MESH
    • Ingress Protection : IP65
    • Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    G02-0307-003
    Filter replacement kit - ToxiRAE Pro (non-PID) (incl. cap, filter, and rubber gasket), Pack of 3
    G02-0307-003
    Filter replacement kit - ToxiRAE Pro (non-PID) (incl. cap, filter, and rubber gasket), Pack of 3