Board Mount Pressure Amplified
TruStability™ RSC Series Board Mount Pressure Sensor
Compensated. As low as ±0.25 %FSS TEB. Ultra-low (differential, gage), low (absolute, diff., gage). 24-bit Digital SPI-Compatible output. DIP, SMT
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Pressure Ranges
- ±1.6 mbar to ±10 bar - ±160 Pa to ±1 MPa - ±0.5 inH20 to ±150 psi
The TruStability™ RSC Series is a piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full scale pressure span and temperature range. It is calibrated and temperature compensated for sensor offset, sensitivity,temperature effects, and non-linearity using a 24-bit analog-to digital converter with integrated EEPROM.
Pressure data may be acquired at rates between 20 and 2000 samples per second over an SPI interface. It is intended for use with non-corrosive,non-ionic gases, such as air and other dry gases, designed and manufactured according to ISO 9001 standards, and is REACH and RoHS compliant.
Others
- Industry
- Healthcare
Others
- Industry
- Healthcare
- Industry : Healthcare
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Installation Instructions
CAD Model
Brochure
Technical Note
White Paper
Application Note
eBook
Product Photo
Please sign in to view part numbers available for purchase based on your account Sign In