Magnetic Position Sensors
RTY Series
Provides non-contact sensing in harsh transportation and industrial applications at a competitive cost
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The RTY Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.
These shaft activated products are available in two versions: an integral shaft with or without a lever. The lever may allow customers to reduce the number of mechanical linkages required for their applications, which may reduce the cost of the overall customer solution.
These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.
The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.
Eight operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.
Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.
Others
- Industry
- Aerospace
- Logistics & Warehouses
Others
- Industry
- Aerospace
- Logistics & Warehouses
- Industry : Aerospace|Logistics & Warehouses
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Installation Instructions
Brochure
Application Note
eBook
Product Photo
Please sign in to view part numbers available for purchase based on your account Sign In