Multi-Gas
MultiRAE Pro Portable Multi Gas Monitor
Wireless, portable multi-threat monitor for radiation and chemical detection
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This industry-leading wireless device monitors both chemical threats and gamma radiation and is the only multi-threat monitor with parts per billion precision. With the ability to wirelessly transmit threat and alarm data in real time to a central command station, the MultiRAE Pro offers improved visibility and awareness. It also gives you the flexibility to swap out 25 different sensors for a range of threats, including VOCs, toxic gases, combustibles, oxygen levels, as well as gamma radiation detection. The large display and replaceable sensors, pump, and battery make it easy to use and maintain, while five different alarms, including man down, provide the versatility you need to respond appropriately and quickly to incidents.
Features and Benefits:
- Parts per billion VOC measurement
- Industry-leading wireless multi-threat device
- Simultaneous monitoring of chemical threats and gamma radiation
- Real-time data access from central command
- More than 25 different chemical sensors
- Swappable sensors
- Man down alarm
- Simple maintenance with replaceable sensors, pump, and battery
- Fully automatic bump testing and calibration with AutoRAE 2
- 5-way local and remote wireless alarm
- Mil-STD-810G certified
- Device Management with Honeywell Sotera™ Express
- Readily enables to communicate with Motorola MOTOTRBO
Application:
- CBRNE
- Hazmat Response
- Indoor Air Quality
- Urban Search & Rescue
- Venue Protection
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 31 ounce av
- 880 gram
- Weight range
- 880 g gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Category
- Sub-Category
- Multi-Threat Monitor
- Premium-Gas
Range
- Sensor Range
- GAMMA 0 to 20,000 μRem/h, Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Pro
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6 hours
- 9 hours
- Battery Run Time
- 12-18 hours
- AA Batteries (6 Hours) hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- AutoRAE 2 Test
- Bump Test
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga
- IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
- Performance Tests: MIL-STD-810G and 461F
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout
- Battery Status, Datalogging On/Off
- Man Down Alarm On/Off
- PID Measurement Gas and Correction Factor
- Real-Time Reading of Gas Concentrations
- Visual Compliance Indicator
- Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- All-in-One Monitoring Capabilities for Radiation, VOCs, Oxygen, Toxic and Combustible Gases, up to 6 Threat Types at a Time
- Device Management with Honeywell SafetySuite
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including Parts-per-Billion PID and Gamma Radiation
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals
Sampling
- Sampling Pump Rate
- 250
- Sampling Pump Range
- 100ft (30m) meter
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- Radiation, PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
- Number of Sensors Included
- 25
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- MESH, Wifi, BLE
- Wireless Enabled
- Yes
Additional Specifications
- Replacement Parts
- 25 Intelligent Interchangeable Field-Replaceable Sensors
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- External Calibration
- AutoRAE 2 Test and Calibration System
- Decibels
- 95 decibel
Standards & Certifications
- Ingress Protection
- IP65
- IP65
Technical Specifications
- Wireless Range
- MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)
- MultiRAE to Wi-Fi Access Point 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Automatic Bump Test
- Sampling
- Built-In Pump. Auto Shutoff in Low-Flow Conditions
- Radio Module
- Supports RM900A
- Operating Frequency Range
- ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
- Model Number
- MultiRAE
- PGM-6228
- Keypad Type
- 3 Operation and Programming Keys (Mode, Y/+, and N/-)
- EMC/RFI
- EMC Directive: 2004/108/EC
- Dust and Water Resistance
- IP65
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Civil Defense (Search and Rescue)
- Environmental
- HazMat Response
- Homeland Security
- Military
- Semiconductor Manufacturing
Others
- Industry
- Energy
- Government & Public Sector
- Manufacturing
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 31 ounce av
- 880 gram
- Weight range
- 880 g gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Category
- Sub-Category
- Multi-Threat Monitor
- Premium-Gas
Range
- Sensor Range
- GAMMA 0 to 20,000 μRem/h, Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Pro
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6 hours
- 9 hours
- Battery Run Time
- 12-18 hours
- AA Batteries (6 Hours) hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- AutoRAE 2 Test
- Bump Test
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga
- IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
- Performance Tests: MIL-STD-810G and 461F
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout
- Battery Status, Datalogging On/Off
- Man Down Alarm On/Off
- PID Measurement Gas and Correction Factor
- Real-Time Reading of Gas Concentrations
- Visual Compliance Indicator
- Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- All-in-One Monitoring Capabilities for Radiation, VOCs, Oxygen, Toxic and Combustible Gases, up to 6 Threat Types at a Time
- Device Management with Honeywell SafetySuite
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including Parts-per-Billion PID and Gamma Radiation
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals
Sampling
- Sampling Pump Rate
- 250
- Sampling Pump Range
- 100ft (30m) meter
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- Radiation, PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
- Number of Sensors Included
- 25
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- MESH, Wifi, BLE
- Wireless Enabled
- Yes
Additional Specifications
- Replacement Parts
- 25 Intelligent Interchangeable Field-Replaceable Sensors
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- External Calibration
- AutoRAE 2 Test and Calibration System
- Decibels
- 95 decibel
Standards & Certifications
- Ingress Protection
- IP65
- IP65
Technical Specifications
- Wireless Range
- MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)
- MultiRAE to Wi-Fi Access Point 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Automatic Bump Test
- Sampling
- Built-In Pump. Auto Shutoff in Low-Flow Conditions
- Radio Module
- Supports RM900A
- Operating Frequency Range
- ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
- Model Number
- MultiRAE
- PGM-6228
- Keypad Type
- 3 Operation and Programming Keys (Mode, Y/+, and N/-)
- EMC/RFI
- EMC Directive: 2004/108/EC
- Dust and Water Resistance
- IP65
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Civil Defense (Search and Rescue)
- Environmental
- HazMat Response
- Homeland Security
- Military
- Semiconductor Manufacturing
Others
- Industry
- Energy
- Government & Public Sector
- Manufacturing
- Brand : Honeywell RAE Systems|RAE
- Weight : 31 ounce av|880 gram
- Sub-Category : Multi-Threat Monitor|Premium-Gas
- Weight range : 880 g gram
- Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Sensor Range : GAMMA 0 to 20,000 μRem/h, Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm|NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
- Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
- Alarm Included : Yes
- Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
- Charging Time : 6 hours|9 hours
- Battery Run Time : 12-18 hours|AA Batteries (6 Hours) hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
- Batteries Required : Yes
- Batteries Included : Yes
- Calibration Procedures : AutoRAE 2 Test|Bump Test
- Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga|IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
- Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152|Performance Tests: MIL-STD-810G and 461F
- Datalogging Interval : 1 min
- Datalogging Capable : Yes
- Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout : Battery Status, Datalogging On/Off|Man Down Alarm On/Off|PID Measurement Gas and Correction Factor|Real-Time Reading of Gas Concentrations|Visual Compliance Indicator|Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
- Display Matrix : 128 x 160
- Display Included : Yes
- Features & Benefits : All-in-One Monitoring Capabilities for Radiation, VOCs, Oxygen, Toxic and Combustible Gases, up to 6 Threat Types at a Time|Device Management with Honeywell SafetySuite|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including Parts-per-Billion PID and Gamma Radiation|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options : 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals
- Sampling Pump Rate : 250
- Sampling Pump Range : 100ft (30m) meter
- Sampling Pump Included : Yes
- Sensor Type : Radiation, PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
- Number of Sensors Included : 25
- Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
- Wireless Technology : MESH, Wifi, BLE
- Wireless Enabled : Yes
- Replacement Parts : 25 Intelligent Interchangeable Field-Replaceable Sensors
- Ingress Protection : IP65|IP65
- Gas Type : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- External Calibration : AutoRAE 2 Test and Calibration System
- Decibels : 95 decibel
- Wireless Range : MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)|MultiRAE to Wi-Fi Access Point 330 ft (100m)
- Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals : CE RandTTE|FCC Part 15
- Tests : Automatic Bump Test
- Size : H: 7.6 in W: 3.8 in D: 2.6 in
- Series Name : MultiRAE Pro
- Sampling : Built-In Pump. Auto Shutoff in Low-Flow Conditions
- Radio Module : Supports RM900A
- Power Source : Battery
- Operating Frequency Range : ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
- Model Number : MultiRAE|PGM-6228
- Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
- Keypad Type : 3 Operation and Programming Keys (Mode, Y/+, and N/-)
- Industry : Energy|Government & Public Sector|Manufacturing
- EMC/RFI : EMC Directive: 2004/108/EC
- Dust and Water Resistance : IP65
- Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
- Application : Civil Defense (Search and Rescue)|Environmental|HazMat Response|Homeland Security|Military|Semiconductor Manufacturing
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Software
Brochure
Technical Note
Certificate
Application Note
Others
Please sign in to view part numbers available for purchase based on your account Sign In